Skip to main content
The core braze function prevents cores from dropping out and damaging the machine. Easy to setup and operate on the CNC screen, it allows you to improve your planning and extend unmanned machining hours. Stitch points are set on the machine’s CNC without the need for pre-programming. Used in combination with the re-threading in the wire path function, FANUC's CORE STITCH is the ideal solution for long lasting unmanned machining and multi-workpiece cutting processes. When the job is done you simply knock out the cores manually. It is also possible to remotely program stitch points using intuitive ROBOCUT CAMi software via your desktop.

Funkcija ROBOCUT CORE STITCH

Funkcija Core Stitch je ključ do neprekinjenega delovanja brez človeka z ROBOCUT-om. Ta inovativna funkcija ponuja vrsto prednosti za izboljšanje vašega procesa strojne obdelave.

Prenesi za dodatne informacije

V naših dokumentih za prenos lahko dostopate do bistvenih tehničnih specifikacij in dragocenih informacij o naših izdelkih, kar vam bo pomagalo pri sprejemanju odločitev in povečalo izkoriščenost izdelkov FANUC.