Skip to main content
Loop Technology

High-Rate Composite Preform Automation Becomes a Reality

Loop Technology is using FANUC M-2000 series industrial robots to support the development of its FibreLINE composite preform automation system for the aerospace sector. The robots handle large, complex end effectors with exceptional precision, helping deliver breakthrough deposition rates, better cell access and repeatable quality for next-generation aircraft structures.
Loop Technology case study video.
M-2000 series supports the development of Loop Tehcnology FibreLINE composite preform automation system for the aerospace sector. The robots handle large, complex end effectors with exceptional precision, helping deliver breakthrough deposition rates, better cell access and repeatable quality for next-generation aircraft structures.

Key Insights from Task to Result

TASK

As demand grows for higher-rate aerospace composite manufacturing, Loop Technology required a robotic automation platform capable of manipulating extremely heavy and complex end effectors over a large working envelope. Achieving tight production tolerances and supporting flexible, cost-effective automation were key objectives.

SOLUTION

Loop Technology selected FANUC M-2000 series industrial robots, including M-2000𝑖A/1700L, M-2000𝑖A/1200 and M-2000𝑖A/900L models, to support its FibreLINE system. Combining ultra-heavy payload capability with long reach and high rigidity, the FANUC robots provide the performance necessary to manoeuvre large end effectors with high precision for demanding composite structure manufacturing tasks.

RESULT

The FANUC robots are enabling Loop Technology to deliver a step change in automated composite preform manufacturing. By combining high payload handling, precision positioning and flexible cell access, FibreLINE can achieve significantly higher deposition rates than traditional production methods. The robots also support the tight tolerances and repeatability required for next-generation single-aisle aircraft programmes. 

ABOUT Loop Technology

Loop Technology is a specialist in industrial automation solutions. Founded in 1998 by Alun Reece, the ISO9001-accredited company operates UK facilities in Dorchester, Sheffield and Bristol, employing around 80 people. Loop Technology develops advanced manufacturing systems that combine robotics, machine vision and motion control to improve efficiency in a range of applications, including composite structures. Its FibreLINE technology supports the ultra-high-rate cutting, sorting, lay-up, inspection, tacking and consolidation of composite materials for global aerospace programmes.

FIND OUT MORE ABOUT Loop Technology
Loop Technology case study picture.
M-2000 series supports the development of Loop Tehcnology FibreLINE composite preform automation system for the aerospace sector. The robots handle large, complex end effectors with exceptional precision, helping deliver breakthrough deposition rates, better cell access and repeatable quality for next-generation aircraft structures.

A Game-Changing Solution for Composite Structure Manufacturing

For aerospace manufacturers targeting the next generation of aircraft production, accelerating the rate of composite structure production while maintaining strict quality standards presents a major challenge. It is precisely this challenge that drove Loop Technology to develop FibreLINE, an advanced automated composite preform manufacturing system supported by FANUC heavy-payload industrial robots.

FibreLINE is dedicated to the production of primary aerospace composite structures. Central to the system is FibreFORM, an active pick-and-place conformal end effector. FibreFORM is capable of handling large composite plies more than 20 m in length and placing them accurately on to complex 3D double-curvature profiles at high speed. 

However, while the composite material itself is lightweight, the end effector is both large and heavy. The company therefore required robots that were capable of manipulating heavy loads over a wide volumetric area. For Loop Technology, the FANUC M-2000 series proved the ideal solution.

Loop Technology case study picture.
M-2000 series supports the development of Loop Tehcnology FibreLINE composite preform automation system for the aerospace sector. The robots handle large, complex end effectors with exceptional precision, helping deliver breakthrough deposition rates, better cell access and repeatable quality for next-generation aircraft structures.
Loop Technology case study website quote element picture
Testimonianze

Alun Reece

Managing Director

Ross Horrigan, Technical Director at Loop Technology, adds: “Our only other option was to build a custom gantry every time. In comparison, the use of FANUC robots allows us to be far more cost-competitive with our FibreLINE offer.”

Unlike gantry systems, which would restrict access within the manufacturing cell, the FANUC robots operate on a single-axis rail configuration that provides improved accessibility and greater flexibility for deposition and inspection operations.

Precision remains critical throughout the process. Composite aircraft structures demand extremely tight tolerances while handling delicate materials that can easily distort during manufacturing.

“Structures that fly require verified quality standards to control the build,” says Reece. “They need to be within production tolerances. And those tolerances are tight.”

To meet these requirements, Loop Technology combines the rigidity and accuracy of its FANUC robots with advanced technologies that include vision guidance and photogrammetry.

“We’re now pushing towards ±1 mm tolerance, even on big structures,” he states. 

The productivity gains are also significant.

Loop Technology case study picture.
M-2000 series supports the development of Loop Tehcnology FibreLINE composite preform automation system for the aerospace sector. The robots handle large, complex end effectors with exceptional precision, helping deliver breakthrough deposition rates, better cell access and repeatable quality for next-generation aircraft structures.

“Aerospace OEMs are focusing on next-generation single-aisle planes, looking to manufacture between 80 and 100 aircraft a month,” reveals Reece. “That’s a lot of carbon fibre that has to go in a mould very quickly. FibreLINE is a game-changer in this regard because of the deposition rates we can achieve. With the help of FANUC robots, we’re able to produce at a rate that would arguably substitute between five and 10 traditional machines.”

Get Inspired

Success Story HAGE Sondermaschinenbau. FANUC Austria.
HAGE Sondermaschinenbau

Una collaborazione senza attriti garantisce risultati ottimali

HAGE Sondermaschinenbau aveva l'obiettivo di sviluppare un impianto automatizzato di saldatura a frizione (FSW - Friction Stir Welding) per i vassoi batteria dei veicoli elettrici (EV), un progetto che richiedeva funzionalità multimandrino e multiasse.

L'azienda ha stretto una partnership con FANUC, che ha fornito il CNC 30i-B Plus e il robot a sei assi M-900iB/330L, oltre a un servizio di assistenza tecnica completo. Grazie alla tecnologia e al supporto di FANUC, HAGE Sondermaschinenbau ha completato questo sistema di saldatura avanzato in soli 10 mesi. I primi impianti sono ora pienamente operativi presso lo stabilimento del cliente.

FANUC Success with Robots, ROBOSHOT and ROBODRILL - Erkul Cosmetics in Turkey benefits from FANUC's variety of products in order to improve quality and efficiency.

FANUC Case Studies

Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.