FANUC's innovative software empowers you to unlock the full potential of your ROBODRILL vertical machining centre.
FANUC Series 31𝑖-B5 Plus for ROBODRILL
The heart of the ROBODRILL machining centre is the FANUC Series 31𝑖-B5 Plus, a highly reliable and user-friendly control system that ensures precision and efficiency in your machining operations.
Key Benefits
Key Features
Standard Software
Optional Software
Key Benefits
Benefits for Your Business
User-Friendly Interface
The CNC FANUC Series 31𝑖-B5 Plus is designed with user-friendliness in mind. Its intuitive interface makes it easy for operators to navigate and program the machine, reducing the learning curve and increasing productivity.
Easy Programming
Programming the ROBODRILL is a breeze with the CNC FANUC Series 31𝑖-B5 Plus. It offers easily configurable M-codes that allow you to control additional devices and tailor the machine's behavior to your specific needs.
Key Features
Features Designed for Your Success
Custom PMC Function
The custom PMC function provides further customisation capabilities, allowing you to create specific control logic for your machining processes. This feature empowers you to fine-tune the machine's behavior to meet your unique requirements.
Custom Control Panel
With its custom control panel, ROBODRILL offers a flexible and cost-efficient solution for simple system integration. Create on-screen switches (ON/OFF or pulse setting) and indication lamps to operate peripheral devices – without the need to integrate additional control panel hardware.
Favorite Screens
This feature lets you save your favorites for quick and easy access. Create a custom menu of your most-used screens, so you can jump right to what you need. And, to keep things consistent across your ROBODRILL devices, you can import and export your favorite screen setups.
Custom Screens
Register up to 15 FANUC PICTURE applications, allowing you to tailor your interface to your specific needs. Access a variety of exclusive third-party screens for even more customisation options.
Network Manager Screen
Streamline network settings and improve operability with the Network Manager Screen. Manage multiple network connections with visual guidance, simplifying software interactions and enhancing your ROBODRILL experience.
Machining Mode Setting Function
Our machining systems enable you to set and optimise machining and energy modes, adjust servo parameters for varying conditions, and modify machining mode parameters via M-Code commands during operations to ensure optimal process conditions.
FANUC 𝑖HMI NC Operation streamlines production with an intuitive Graphical User Interface (GUI), assisted programming, and simulation for quicker drawing to production.
The ROBODRILL Series of machining centers, renowned for their precision and efficiency, come equipped with advanced features to ensure accurate and reliable machining results. Among these features,...
Maintaining FANUC ROBODRILL has never been more streamlined, thanks to its robust suite of features designed to enhance maintainability. Whether you need guidance during unexpected downtime, assist...