Designed specifically for arc welding applications, the FANUC ARC Mate range of welding robots is the result of years of experience in robotics and welding. Our ARC Mate range includes a variety of models with payloads up to 35 kg and reach up to 2.2 m, suitable for a wide range of arc welding, laser welding, soldering and cutting applications. FANUC has developed a range of tools to increase the versatility of the FANUC ARC Mate robot series and help make your processes more efficient and profitable.