Image of Power Motion i-Model A Plus on a white background.

Power Motion đť‘–-A Plus

Take your business efficiency to new heights with our Power Motion đť‘–-A Plus, designed specifically for the motion control market. This versatile motion controller is designed for complex multi-axis applications. It supports a wide range of synchronous functions and can be seamlessly integrated with FANUC robots. This integration enables efficient and precise control of robot motions, making it ideal for a wide range of industrial applications.
Max. controlled axes total / per path
32/24
Max. spindle axes total / per path
6/4
Max. controlled paths
10

Benefits for Your Business

Icons/Pictos for Navigation usage of Global Website

Enhanced Precision and Control

This system delivers unmatched precision and control for intricate industrial tasks. Advanced algorithms and hardware boost machinery accuracy, minimise waste, and enhance product quality.
Icons/Pictos for Navigation usage of Global Website

Complete Plug + Play Solution

Power Motion đť‘–-MODEL A Plus offers user-friendly, plug-and-play technology with included software and connects to machines with minimal wiring.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Scalability and Flexibility

Power Motion đť‘–-MODEL A Plus provides precision and efficient control for diverse industrial applications.
Pictogram for Cycle time estimation (CNC) in black. SVG format.

Improved Efficiency and Productivity

High-speed processing cuts cycle times, increasing productivity. Essential for businesses aiming to maximise output and cut costs.
Icons/Pictos for Navigation usage of Global Website

Ease of Integration and Compatibility

Customers can benefit from its seamless integration and wide compatibility with various systems, enabling streamlined operations and enhanced efficiency in their motion control applications.
Icons/Pictos for Navigation usage of Global Website

Reliability and Durability

Designed for demanding industrial environments, the FANUC Power Motion đť‘–-A Plus CNC controller stands out for its exceptional reliability and durability, minimising downtime and maintenance costs.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Empower Your Business with Intelligent Automation

Our Power Motion đť‘–-A Plus is an advanced, high-response system designed to optimise your operations. It stands out as a robust and reliable solution for your automation needs. This system enhances motion control through a high-speed CPU, enabling quicker axis start/stop and significantly reducing cycle times. It also ensures improved accuracy for high-speed operations by rapidly responding to external signals.

Uniquely, it supports up to 32 axes with the PMC axis control function, allowing independent execution for each axis. This feature underscores its versatility and adaptability to a wide range of automation tasks.

Technical Specifications

Axis control
Max. controlled axes total / per path
32/24
Max. feed axes total / per path
32/24
Max. spindle axes total / per path
6/4
Max. simultaneously controlled axes per path
4
Max. controlled paths
10
Type of installation
LCD version
Yes
Stand-alone version
Yes
Operating Units
LCD panel
Yes
LCD panel for iHMI
Yes
PC front-end
Yes
PC front-end iHMI
Yes
Touch systems
Yes
Handheld control unit
Yes
Machine operators panel
Yes
PMC functions
Max. number of I/O
4096
Max. number of I/O-Link
2
Max. number of PMC channels
5
Maximum steps
300000
Block function
Yes
CNC functions
Dual Check Safety
Yes
Smart Machine Control
Yes
Nano Interpolation
Yes
AI Advanced Preview
Yes
AI Contour Control
Yes
Macro Executor
Yes
C-Executor
Yes
FANUC Picture
Yes
FOCAS
Yes
5-axis function
Tilted Working Plane
No
Tool Center Point Control
No
Smooth simultaneous 5-axis machining
No
Error compensation
Error Compensation
Yes
Tool functions
Tool Functions
Yes
Technologies
General automation
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products. 

For Customisation

Illustration of FOCAS library

FOCAS Library

Boost your CNC operations! Easily connect to your CNC machine via Ethernet or fibre optic. Customise functions, modify Macro Programmes, and enjoy intuitive access to advanced CNC tools.
Image of CNC screen. FANUC Picture

Screen Customisation - FANUC PICTURE

Seamlessly personalise operator interface and HMI screens for complex tasks. Unrivalled customisation, enhanced interfaces, smooth operation, and custom-made control panels ensure top user experience.
Image of CNC screen. Startup tool

Setup Tools - FANUC Ladder III, CNC Application Development Kit, CNC Setting Tool, CNC Startup Tool

Improve the efficiency of your industrial operations with our tools. Simplify programming, customise systems, and achieve efficient and accurate setups for enhanced productivity.
FANUC SERVO GUIDE is a Windows® application for quick and easy optimisation of servo and spindle axes. This software provides the integrated environment to test programs, set parameters and data measurement, needed for servo and spindle tuning. Direct connection between PC and CNC is possible through Ethernet.

SERVO GUIDE

Boost automation with cutting-edge servo technology. Experience precision, seamless integration, and optimal performance. Durable, energy-efficient, with tailored support for optimal operations.
Image of CNC screen. Servo Sizer

Servo Sizer

Select motors and amplifiers with ease using FANUC Servo Sizer. Enter your specifications and operating conditions for optimal motor and amplifier recommendations. Free and user-friendly.
This image shows the AI Thermal Displacement Compensation. 
Easy to set up, this function significantly reduces machine warm-up times and ensures accurate machining under thermal growth conditions that can affect dimensional accuracy.
Picture from the ROBODRILL  brochure.

AI Thermal Displacement Compensation

Experience unmatched precision and efficiency in industrial machinery. Our solution minimises thermal displacement, ensuring consistent accuracy, reduced downtime, and higher productivity.

Get Inspired