Built on 50 years of automation expertise, the R-50𝑖A robot controller delivers a powerful upgrade designed to maximise robot performance. New intelligent features, reduced energy consumption and the world’s first robot controller to offer cybersecurity make the R-50𝑖A the perfect solution for a secure, productive, and sustainable future. Designed for ease of use and minimal energy consumption, the R-50𝑖A is available in different enclosures depending on your selected robot model.
Key Benefits
Models
Programming
Documents
Key Benefits
Benefits for Your Business
Built-in Vision Enhancements
Experience superior image quality with the all-new camera design featuring 5-million-pixel resolution, offering a 4x improvement in 2D camera resolution.
Powerful Performance
Enjoy enhanced signal output and sensor tracking for more accurate and reliable performance.
Energy Savings
Contribute to overall energy conservation and sustainability by utilising the new ECO-MODE.
Enhanced Cyber Security
Protect your data exchange with multi-layered defense and new additional security features.
Rich Development Functions
Simplify and speed up development with Python, a modern and widely used programming language.
Maximise Efficiency
Leverage Software PLC, eliminating the need for additional hardware and programming with standard tools and modern PLC language support.
FANUC’s standard controller, the A-Cabinet is our compact and stackable solution. Depending on the power requirements, two optional amplifiers can support multiple auxiliary axes, making it perfect...
The R-50𝑖A Cabinet contains the same technology as the A-Cabinet, but with ample space for additional amplifiers or I/O modules. It is perfectly suited to industrial environments.
Size: 600 x 95...
Powerful and self-contained, the R-50iA Mate Cabinet is the ideal choice for smaller robots and has been designed specifically for small and medium payload robots. It is stackable for multi-robot c...
Experience the lightest teach pendant in its class, weighing just 750 g. Designed with modern ergonomics, the Lightweight Teach Pendant ensures comfort during extended use. Its compact size fits pe...
The FANUC Tablet Teach Pendant (TP) offers customers a quick and easy way to programme our extensive range of standard industrial robots. It has the same user-friendly features and intuitive functi...
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.