FANUC’s standard controller, the A-Cabinet is our compact and stackable solution. Depending on the power requirements, two optional amplifiers can support multiple auxiliary axes, making it perfectly suited to industrial environments.
Size: 600 x 500 x 470 mm
Key Benefits
Series
Programming
Key Benefits
Benefits for Your Business
Save Floor Space
The A-Cabinet controller is compact and easy to integrate into single robot production cells- For multi-robot installations it can even be stacked.
Built-in Vision Enhancements
Experience superior image quality with the all-new camera design featuring 5-million-pixel resolution, offering a 4x improvement in 2D camera resolution.
Powerful Performance
Enjoy enhanced signal output and sensor tracking for more accurate and reliable performance.
Energy Savings
Contribute to overall energy conservation and sustainability by utilising the new ECO-MODE.
Enhanced Cyber Security
Protect your data exchange with multi-layered defense and new additional security features.
Rich Development Functions
Simplify and speed up development with Python, a modern and widely used programming language.
Maximise Efficiency
Leverage Software PLC, eliminating the need for additional hardware and programming with standard tools and modern PLC language support.
Series
Meet the R-50𝑖A Controller Family
A high-performance controller designed for smarter productivity. Learn more about FANUC's robot controller.
Experience the lightest teach pendant in its class, weighing just 750 g. Designed with modern ergonomics, the Lightweight Teach Pendant ensures comfort during extended use. Its compact size fits pe...
The FANUC Tablet Teach Pendant (TP) offers customers a quick and easy way to programme our extensive range of standard industrial robots. It has the same user-friendly features and intuitive functi...