A consola 𝑖Pendant Touch é um dispositivo de controlo leve, de conceção ergonómica, com uma interface 𝑖HMI intuitiva. Simplifica a programação tanto para programadores experientes como para operários no local. A 𝑖Pendant aumenta a eficiência ao otimizar os processos de configuração e manutenção do sistema. Pode beneficiar da fácil personalização dos ecrãs HTML definidos pelo utilizador e da capacidade avançada de visualizar as definições da ferramenta e da estrutura, as zonas de segurança e os percursos do robô com gráficos 4D. O seu ecrã multi-janela oferece um acesso melhorado à informação.
Key Benefits
Key Features
Key Benefits
Benefits for Your Business
User-friendly Interface
The 𝑖Pendant features an intuitive 𝑖HMI that simplifies programming and makes it accessible to both experienced programmers and field operators. This increases ease of use and reduces the learning curve for new users.
Advanced Visualisation and Customisation
It offers advanced visualisation capabilities with 4D graphics to display tool and frame settings, safety zones and robot paths. It also allows easy customisation of user-defined HTML screens, providing the flexibility to tailor the interface to specific user needs.
Efficient System Setup and Maintenance
The 𝑖Pendant streamlines system setup and maintenance, improving operational efficiency. Its multi-window display provides more information at a glance for faster decision making and system adjustments.
Key Features
Features Designed for Your Success
Customisable Screens
Define and create your own HTML screens using 𝑖Pendant’s customisation functionality.
4D Modelling
Highly realistic 4D graphics bring tool and frame settings, safety zones and robot paths to life.
Node Maps
Visual representation of motion paths and program points along a node map makes understanding the robot’s path easy.
Visual Jog
Confirms direction and distance of jogging quickly and conveniently using the 3D model.
Smart Functions for Easy Operation
Easily access two additional axes with jog keys, switch between motion groups instantly, and enjoy a multi-window display for comprehensive information at a glance.
𝑖RVision Ready
𝑖RVision can be set up and modified directly from the 𝑖Pendant, increasing its versatility.
Tablet Teach Pendant
Veja também o Tablet Teach Pendant da FANUC. Com um grande ecrã tátil, o Tablet Teach Pendant foi concebido para uma programação intuitiva. A funcionalidade de arrastar e largar permite-lhe programar facilmente uma aplicação numa questão de minutos.