posted 11.27.2024

FANUC Introduces 500 kg Payload Robot with Wide Motion Range

New M-950𝑖A/500 serial-link robot brings versatility to heavy lifting tasks
Robot M950iA

The new FANUC M-950𝑖A/500 is a large and heavy-payload industrial robot with a wide motion range thanks to its serial-link configuration. Serial link means there is no interference of the main J3 arm with the J2 arm due to the absence of a supporting mechanism present in parallel-link robots. Serial-link robots therefore provide a much wider range of motion and more versatility in lifting and handling operations. The rotation of the J3 axis on the M-950𝑖A/500 is an impressive 395°, supported by a payload of 500 kg and a reach of 2830 mm. 

An ultra-strong 3-axis wrist with high torque and high inertia backs-up the robot’s heavy-payload rating. With so much strength and versatility, the FANUC M-950𝑖A/500 will be of great interest to the automotive industry. Applications include the handling of large castings such as engine blocks, EV batteries as well as car body panels. FANUC’s 𝑖RVision fully-integrated visual detection system and various intelligent features simplify the production of diversified products. The robot can also support tasks like friction stir welding, drilling and riveting.