Linear Motors
Share
Elevate your business's operational efficiency with FANUC Linear Motors, the epitome of precision engineering. Our state-of-the-art linear motors are tailored to meet the high demands of modern industries, offering unparalleled accuracy, speed, and reliability. FANUC Linear Motors are not just components - they’re a competitive advantage. With their frictionless design, they eliminate the need for mechanical transmission elements, reducing maintenance costs and downtime. The result? Increased productivity and profitability for your business.
Get Inspired
Select more options here
Applications
Industries
Perfect Fit for Your Application
CNC Milling
CNC milling is a machining process that uses computer-controlled rotating cutting tools to remove material from a workpiece to create a desired shape. It is widely used for producing precision parts with complex geometries. The process involves securing the workpiece on a movable table and using various tools to cut, drill, and shape the material based on programmed instructions.
CNC Grinding
Grinding is a precision machining process using an abrasive wheel as a cutting tool to remove material from a workpiece. It achieves fine finishes and accurate dimensions, particularly on hard materials. The process involves a rotating abrasive wheel that shaves off material to reach the desired shape and size, and is essential for creating flat, cylindrical, or conical surfaces in modern manufacturing.
CNC Turning
CNC turning is a machining process where a cutting tool removes material from a rotating workpiece to create precise cylindrical shapes. It is ideal for producing parts with complex geometries and tight tolerances. In order to maximise your turning centre or lathe’s output, having a good CNC capable of managing and optimising a whole array of turning processes is essential. In addition to maximising productivity, a good CNC will also provide you with the flexibility to reduce turnaround times on small batches.
Wire Cutting EDM
Wire EDM (Electrical Discharge Machining) is a precision manufacturing process that uses a thin, electrically charged wire to cut intricate shapes and contours in hard metals and conductive materials. The wire generates a series of rapid electrical discharges, which erode the material with extreme accuracy without applying mechanical force. This non-contact method allows for the production of highly detailed, complex parts with excellent surface finishes, making it essential for industries that require precise machining, such as aerospace, medical, and mould-making.
5 Axis Machining
5-axis CNC machining involves simultaneous movement along five axes—three linear (X, Y, Z) and two rotational. This capability allows for the creation of complex parts in a single setup, significantly enhancing precision and efficiency. By moving the cutting tool and workpiece along these five different axes, the 5-axis CNC can produce highly intricate shapes and detailed features.
Tailored Solutions for Your Industry
Complex Machining for the Aerospace Industry
Optimise Aerospace Manufacturing Processes with FANUC’s State-of-the-Art Complex Machining Solutions!
Complex Machining for the Automotive Industry
Precision and Efficiency in Automotive Manufacturing!
Electric Vehicles
No one has more experience automating electric vehicle production than FANUC. Trust us to help automate all of your EV manufacturing processes.
Electronics
We provide automated solutions for electronics manufacturing and clean room settings.
Complex Machining for the Medical industry
Medical Manufacturing Excellence with FANUC's Technology!