Enhance FANUC robots with advanced communication protocols. Harness the power of advanced communication protocols to ensure seamless integration and optimal performance across your systems. PMC (Programmable Machine Control), EtherNet/IP, EtherCAT, PROFINET and PROFIBUS are integral to FANUC automation solutions, enabling real-time, reliable data exchange between controllers, sensors and robot arms. Using these protocols, FANUC delivers unparalleled efficiency, precision and adaptability, ensuring that your automation systems perform at peak levels in even the most demanding applications.
Key Benefits
Solutions
Key Benefits
Benefits for Your Business
Flexible, High-speed Communication
EtherNet/IP and PROFINET offer flexible, high-speed communication suitable for complex robotic networks.
Ultra-fast, Deterministic Control
EtherCAT provides ultra-fast, deterministic control for precise motion tasks.
Robust Communication
PROFIBUS provides robust communication in harsh industrial environments.
Programmable Control
PMC offers programmable control tailored to FANUC's advanced systems.
”Plug & Play“ Connection
Save time and cost by connecting a FANUC CNC or FANUC ROBOMACHINE and robot using a common control platform.
Solutions
Discover a Selection of FANUC Software Solutions for Communication
”Plug & Play“ Connection FANUC ROBOMACHINE and CNC
Save time and cost by connecting a FANUC CNC or FANUC ROBOMACHINE and robot using a common control platform. With FL-net or I/O Link i via a single cable. All components delivered from one supplier in one complete package. Simply ”plug & play“!
Programmable Machine Controller PMC
Supporting your PLC, FANUC's integrated PMC controls external devices like conveyors or doors asynchronically. Acting as an integrated I/O control unit along with FANUC đť‘–Pendant Screen Customise Function, this makes it possible to run small automation tasks parallel to the robot without the need for additional hardware.
EtherNet/IP & EtherCAT
Benefit from EtherNet/IP and EtherCAT for faster set-up. EtherNet/IP offers flexibility and broad integration in robotics, ideal for a wide range of applications due to its standard Ethernet base. Designed for real-time control, EtherCAT excels in high-precision tasks such as motion control, providing the low latency and deterministic communication essential for synchronised robotic operations.
PROFINET & PROFIBUS
Take advantage of PROFINET and PROFIBUS. PROFINET offers high-speed, real-time communication for robotics, ideal for complex automation and seamless IT integration. PROFIBUS, a reliable fieldbus protocol, is suited for environments where Ethernet is impractical, providing robust communication for process automation and robotics in challenging conditions.