gönderildi 5.6.2025

FANUC Paris Air Show

FANUC unveils the first industrial applications of next-generation aerospace automation See you from 16 to 22 June 2025 Stand F 210 – Hall 5, at the Paris Le Bourget Exhibition Centre
Banner to promote Paris Air show.

For several years, the world leader in numerical control and industrial robots has been promoting the vision of CNC-controlled assembly operations, a vision that fits perfectly with the aerospace industry's digitalisation strategy. The solution has been used by Airbus to create its first drilling cell, which was presented at the Paris Air Show. FANUC continues to support finishing processes by offering aircraft manufacturers collaborative robots that assist operators.
 

At the heart of innovation: a new generation of numerical control

More powerful and faster than any other control system, numerical control is set to play a major role in aerospace processes. The new generation of FANUC FS500𝑖-A CNC meets this demand with very high computing power and a new architecture. It enables increasingly complex movements to be controlled with ultra-precision and perfect synchronisation. It also allows automation to adapt to the arrival of artificial intelligence in design assistance software.

 

A new robot for assembling structural components

FANUC will also be presenting a new addition to the R-2000𝑖C robot range, well known in the aerospace industry for its high rigidity and precision. With a payload of 270 kg and a reach of 2655 mm, the R-2000𝑖C/270F is capable of handling even the heaviest equipment. For the occasion, it will be equipped with an effector specially developed by Seti-Tec for drilling and riveting operations. 

 

Controlling a robot in G code: the example of a cell built by Airbus

This is the first industrial robotic drilling cell built in-house by Airbus with the support of FANUC. Designed for aerostructure components, it consists of an M-800𝑖A/60 robot controlled by a FANUC CNC, as well as a drilling effector and a mobile platform, both designed and built by Airbus. 

This cell demonstrates how FANUC is responding to the evolving needs of the aerospace industry by combining the worlds of CNC and robotics. It is the first in a series of industrial projects based on this concept.

 

Collaborative robots: when robotics assists operators 

CRX collaborative robots will be highlighted for their ability to assist operators in tasks such as deburring, sanding and machine feeding.

Easily movable and reconfigurable, CRX robots address the issue of automation for small batch production. Another advantage is that they can be operated directly by operators, without the intervention of a robotics engineer. The process is set up directly by the expert and their robotic assistant.
 

A long-standing partner of the aerospace industry, FANUC continues to innovate. 

MSDR_Airbus-FANUC-cell_Paris-Air-Show-2025

Airbus' first in-house robotic drilling cell, built with FANUC, features an M-800𝑖A/60 robot controlled by a FANUC CNC. Designed for aerostructure components, it includes a custom drilling effector and mobile platform. This project showcases the fusion of CNC and robotics to meet aerospace industry needs.

FANUC's new generation CNC series FS500𝑖-A. 
FANUC's latest CNC with enhanced machining performance and reliability. A new, fully customisable user interface makes set-up and machining more efficient. The PMC can be programmed in Structured Text, with a newly designed development software. Boost performance and reduce cycle time with dual engine architecture and update hardware and software.

FANUC´s new FS500𝑖-A CNC sets a benchmark in aerospace automation with ultra-fast processing, high-precision control, and seamless AI integration—enabling complex, synchronized movements for next-gen manufacturing.

Success story about successful implementation of FANUC robots, and cobots at the Turkish company Silverline.

FANUC CRX collaborative robots assist with tasks like deburring, sanding, and machine feeding. Easily movable and operator-friendly, they’re perfect for flexible, small-batch production—no robotics engineer needed.