E. BRUDERER MASCHINENFABRIK AG

Fully Automatic Machine Tool Tending with an Integrated Rail as a 7th Axis

The challenge was to automate the loading of blanks and removal of finished parts from two large turning-milling centres while keeping them accessible to employees. Roth Technik solved this by installing a FANUC M-900𝑖B/360E arm on an overhead rail with automatic gripper changing. This automation allows BRUDERER to complete tasks five hours faster per machine daily, enabling unattended production overnight and on weekends.
Automated machine tool tending with FANUC M-900iB/360E mounted on a rail to load-unload 2 turning-milling centers. Bruderer success story video.

Key Insights from Task to Result

Task

The automation challenge was to load blanks into and remove finished parts from two very large turning-milling centers, while leaving the machining-centers as accessible as possible to the employees. The application presented several challenges, including the irregular shape and heavy weight of the blanks and the positioning and spacing of the machining centers.


Solution

The systems integrator Roth Technik provided a solution to their customer by building a system that incorporates an overhead seventh axis in the form of a robot-controlled rail on which the FANUC M-900𝑖B/360E arm rides. The M-900𝑖B has a 360 kg payload capacity. The solution included automatic gripper changing.


Result

At BRUDERER, the same tasks are now completed five hours faster per machine per day than before automation. The automation enables BRUDERER to continue unattended production overnight and during weekends.

E. BRUDERER MASCHINENFABRIK AG

Building of Bruderer. FCH success story

BRUDERER is a market leader in making high-performance stamping presses, located in the city of Frasnacht, Switzerland, on the shores of Lake Constance. They have 500 employees worldwide.

BRUDERER builds highly accurate stamping machines for a worldwide market with a nominal force of 180 to 2500 kN and a stroke rate range of 100 to 2000 rpm. Their machines are used to produce parts used in watches, electronics, and a variety of other industries.

Find out more about Bruderer

Ceiling Mountain Option Saves Work Space

Roth Technik designed a solution for BRUDERER that employs the six-axes, heavy payload M-900𝑖B/360E because the application involved handling blank workpieces weighing up to 200 kg. The 360 kg capacity of the M-900𝑖B handles this nicely while providing an extra margin of capability for even heavier loads if the need arises. The robot provides floor and ceiling mounting options, making it ideal for installing on the seventh axis rail that was custom-built by Roth Technik.

Using the overhead rail maximised the accessibility of the machining stations, which was a stated goal for Bruderer. The rail keeps the robot off the floor and out of the way. The flexible 6 axes give the robot the ability to reach down to the machining centers, inserting blanks and removing finished parts in a completely automatic operation.

M-900iB/360E mounted on a rail to load-unload machines. Bruderer success story picture.

Roger Müller, Head of Machining at BRUDERER, describes the difficulties with this particular automation task.

"The challenge was that we did not have clearly defined external contours, as we mainly have to machine cast and forged blanks. In addition, we work with small batch sizes and high weights of up to 200 kg per individual part. This automation is to equip two turning-milling centers and must remain as accessible as possible so that the employees find an attractive workplace. With Roth Technik, we have found an integrator who has mastered these challenges perfectly." 

Bruderer success story picture.
M-900iB/360E mounted on a rail to load-unload machines

Markus Roth, CEO of Roth Technik commented on the solution.

"We have been using FANUC robots for years because they offer the best possibilities for us as an integrator in terms of kinematics, payloads, safety options with DCS, and the options to integrate axes directly. In this system, we have fully automated the machine tending of two very large turning-milling centers as part handling. We did this with a FANUC M-900𝑖B/360E robot with 360 kg payload. This is mounted on a self-developed and built 7th axis, a robot rail with a length of 18 metres. Thanks to the safe workspace monitoring called DCS, Dual Check Safety, it allows safe operation."

Image related to Bruderer success story
Testimonianze

Roger Müller

Head of Machining at BRUDERER

Get Inspired

Case study about successful implementation of FANUC Robodrill (machining centers) and FANUC robots at the Polish company ZAP Mechanika.
ZAP-Mechanika

FANUC offre una visione del futuro in ZAP

Mentre la lavorazione può trarre grandi benefici dall'adozione di un robot che si occupa della macchina, l'aggiunta di telecamere 3D introduce un ulteriore livello di intelligenza che porta alla produzione autonoma e a particolari vantaggi per le macchine.

Images Swissmint case study
Automated milling cell with FANUC ROBODRILLs and M-20iD/25 robots
Images Radmot case study
Automated milling cell with FANUC ROBODRILLs and M-20iD/25 robots
RADMOT

I robot FANUC consentono la lavorazione CNC 24 ore su 24 e 7 giorni su 7 presso RADMOT

Le celle di lavorazione automatizzate per macchine CNC che comprendono diverse macchine utensili e robot richiedono un progetto e un'integrazione accurati. Allora perché non semplificare il processo rivolgendosi al produttore più importante al mondo di macchine utensili CNC e robotica: FANUC. È stata proprio questa la strategia di RADMOT, un importante fornitore di servizi di lavorazione con sede in Polonia, quando ha voluto implementare una nuova cella di fresatura CNC con tre centri di lavoro e due robot che potesse funzionare senza operatore 24 ore al giorno, 7 giorni alla settimana, senza collisioni tra i robot.

FANUC Success with Robots, ROBOSHOT and ROBODRILL - Erkul Cosmetics in Turkey benefits from FANUC's variety of products in order to improve quality and efficiency.

FANUC Case Studies

Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.