LR Mate 10-11A Food/Clean. Image for website.

LR Mate/10-11A Food/Clean

The LR Mate/10-11A Food/Clean is a compact, versatile 6-axis robot specifically designed to meet the stringent requirements of cleanroom and food environments. Equipped with high-performance servomotors and a rigid arm structure, it delivers rapid acceleration and fast cycle times. Certified to IP67 standards for water and dust resistance, this model also complies with ISO Class 4 cleanroom specifications. Its white epoxy coating and NSF-H1 food-grade grease ensure safe and hygienic operation in sensitive production settings.
Robot Payload
10 kg
Robot Reach
1101 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Protection ISO (Robot) in black. SVG format.

Cleanroom Ready

Meet the requirements of clean environments with a hygienic design featuring white epoxy coating, anti-rust bolts and ISO standard 4.
Pictogram for Industries Food in black, svg format

Food Application Specialist

Avoid the risk of contamination with NSF-H1 food grade grease. Benefit from a wash-resistant design with a white epoxy coating, anti-rust assist bolts and IP67 rating.
Pictogram for Miscellaneous-Fast in black, svg format

More Throughput

Increase your productivity with powerful servomotors and a highly rigid arm to achieve high acceleration and fast cycle times. Benefit from smooth vibration-less motion even at high operating speeds.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Versatility for Any Situation

Increase flexibility and save floor space with ceiling or angled mounting.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Integration

Simplify integration and reduce costs thanks to 6DI/2DO on J3 axis connector to support on-board grippers as well as integrated double x 1 solenoid valves and air lines as standard.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-50𝑖A Controller
Protection
Body standard/optional
IP67
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
10 kg
Robot Reach
1101 mm
Axes
6

Download for additional information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Images referring to the case study Erkul cosmetics FTR

LR Mate Series

Lightweight and compact. Big things do come in small packages. Explore our LR Mate Series now!

Get inspired