Our family of 4-axis SCARA robots includes models with payloads up to 20 kg and a reach up to 1,100 mm. Dedicated models come with a white epoxy coating, IP54, NSF-H1 food-grade grease and anti-rust bolts, making them an ideal choice for food and cleanroom applications.
When production demand accelerates dramatically in a short space of time, robots and automation can help meet requirements much faster than many realise. However, this outcome depends heavily on the selection of robots that are easy to install, program and commission.