Utilise VNC for ROBOSHOT to establish connections with auxiliary devices via Ethernet, facilitating integrated screen operation on the ROBOSHOT display interface.
AI Metering Control: Revolutionise your injection molding with intelligent and precise material management. Harness the power of artificial intelligence (AI) in your ROBOSHOT and experience a new l...
Our AI Mold Protection revolutionises mould safeguarding in the injection moulding industry. This intelligent system utilises advanced torque control technology to deliver unparalleled protection f...
The ROBOSHOT's AI Ejector Protection is a cutting-edge system designed to safeguard your molds and minimise downtime. This innovative technology utilises torque control for unparalleled sensitivity...
This function optimises plasticising process for consistent material properties and part quality by checking volume, adjusting pressure & decompression, & preventing defects.
This function ensures consistent, precise molding for applications like lenses. Its intelligent pressure profile adapts to material/temp changes, offering stable injection with adjustable speed.
The AI Belt Tension Monitor for FANUC ROBOSHOT automatically measures belt tension on clamping, injection, extruding, and eject axes. It detects tension drops and notifies maintenance timing, enhan...
Access your ROBOSHOT machine data through the EUROMAP77 connection, facilitated by the OPC UA supported option in ROBOSHOT-LINK𝑖2. Allowing for the exchange of quality monitor data and molding para...
Easy connection with FL-NET, an Ethernet-based field bus for data sharing, with the ability to pass safety signals between controllers. ROBOSHOT's CNC Control streamlines integration, reducing errors.
Predict check ring wear and schedule maintenance with ease. This innovative function visually monitors closing characteristics and wear, allowing for proactive action and maximised uptime.
Remote management of your plastic production facility - ROBOSHOT-LINK𝑖2 is a quality information management tool that allows you to visualise ROBOSHOT data. Up to 1000 ROBOSHOT machines can be conn...