Skip to main content
Small handling robot with 14 kg payload.

LR Mate/14-7D

The LR Mate/14-7D is a compact, high-performance 6-axis robot engineered for applications that demand both precision and strength. Its space-saving design makes it ideal for installations where floor space is limited, without compromising on capability. With a 14 kg payload, 717 mm reach, and maximum linear speed of up to 1000 mm/s, it delivers an outstanding power-to-size ratio, enabling efficient handling of heavier parts within a compact work envelope. Built for demanding industrial environments, the LR Mate/14-7D features standard IP67 protection, ensuring reliable operation even under harsh conditions.
Robot Payload
14 kg
Robot Reach
717 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Lightweight (Miscellaneous) in black. SVG format.

Excellent Power-to-Size-Ratio

Deliver 14 kg payload and high-speed performance in a compact design, setting new standards for power-to-size efficiency with trusted FANUC reliability.
Pictogram for Protection ISO (Robot) in black. SVG format.

IP67 Protection as Standard

Benefit from a water and dust proof wrist and body for the longest possible service life and outstanding uptime. Your ideal choice for working in dusty, hose-filled and die-cast environments.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Versatility for Any Situation

Increase flexibility and save floor space with ceiling or angled mounting. With its sealed mechanical units (IP67), it can even be integrated directly into a machine tool.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Integration

Simplify integration and reduce costs thanks to 6DI/6DO on J3 axis connector to support on-board grippers as well as integrated double x 2 solenoid valves and air lines as standard.
Pictogram for Smooth Serial Link Design (Robot) in black. SVG format.

Maximum Flexibility

Reduce cycle times and benefit from more flexible cell designs by allowing multiple robots to work in close proximity with the intelligent flip-over capability.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-50đť‘–A Controller
General attributes
Robot Payload
14 kg
Robot Reach
717 mm
Axes
6
Protection
Body standard/optional
IP67
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Images referring to the case study Erkul cosmetics FTR

LR Mate Series

Lightweight and compact. Big things do come in small packages. Explore our LR Mate Series now!


Get Inspired