/
FANUC ROBOCUT Wire Features
FANUC ROBOCUT Wire Features
Share
The extended operational capabilities of ROBOCUT are a game-changer in the world of wire EDM, and we're here to showcase some of the outstanding features that make ROBOCUT stand out.
- Key Benefits
- Key features
- Options
- Documents
Key Benefits
Benefits for Your Business
Maximise Uptime
Ensure uninterrupted machining processes with ROBOCUT's extended operational capabilities, including 60 hours of standard wire and a 30 kg wire auto loader option for up to 140 hours of autonomous operation.
Precision Redefined
Experience precision machining like never before with ROBOCUT's thin-wire technology, capable of cutting wires as fine as 0.05 mm. Achieve exceptional accuracy and reliability for intricate parts and delicate materials.
Consistency and Efficiency
Optimise your wire EDM processes with ROBOCUT's Twin Servo Wire Tension Control System, guaranteeing consistent wire tension and fewer breaks. Enhance efficiency and precision while reducing wear and tear on parts.
Reliable Submerged Threading and Re-Threading
Count on ROBOCUT's proven reliability for submerged threading, even with thick workpieces up to 400 mm in thickness, ensuring consistent performance.
Key features
Features Designed for Your Success
Extended Operational Capabilities
ROBOCUT offers a standard 60 hours of wire, ensuring prolonged continuous operation. Additionally, an optional 30 kg wire auto loader extends unmanned operation to a remarkable 140 hours, minimising downtime and maximising productivity.
Twin Servo Wire Tension Control System
Equipped with two servomotors utilising FANUC's digital servo technology, this system maintains optimal wire tension throughout the machining process. It ensures consistent cutting, reduces wire breaks, and minimises wear and tear on parts, enhancing efficiency and precision.
Air Retry Function
Elevate your wire threading success rate with ROBOCUT's air retry function, which intentionally vibrates the wire for smoother machining operations, ensuring higher success and operational efficiency.
Taper-Cut Threading
Unlock precision taper-cut threading up to 50 mm in height and 5 degrees taper angle with ROBOCUT, ensuring accuracy for all your intricate machining needs.
Options
AWF Mechanism Maintenance
Simplify your maintenance routine with ROBOCUT's AWF mechanism, thoughtfully designed for easy disassembly, cleaning, and reassembly, ensuring hassle-free user convenience.
Wire Cutter
The wire cutter option is designed to support long hours of unmanned cutting operations. This feature enhances the machine's autonomy and productivity, allowing for uninterrupted machining even during extended periods. It ensures reliable and efficient performance while reducing the need for constant manual intervention.
Thin-Wire Technology
The ROBOCUT α-C400𝑖C model offers the capability to cut with wires as fine as 0.05 mm in diameter, enabling precision and accuracy for micro-machining applications. Process-secure threading ensures uninterrupted machining.
Documents
Download for Additional Information
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.