Green Services

FANUC Robot Takes to Farming

Heavy lifting and physical strain are now a distant memory at Green Services. The automated palletising system featuring the FANUC robot is today providing safe and productive operation.
Success story about successful implementation of FANUC robots in the agricultural industry. A FANUC Robot M-20iD/35 palletising turf rolls at the Swiss company Green Services.

Key Insights from Task to Result

Task

Green Services GmbH needed a way to alleviate the physically demanding manual work involved with palletising the company’s harvested turf. However, automating such a task is challenging, not just because of weight, but also because of the fluctuating properties of this natural product.
 

Solution

Green Services turned to the machine building and process automation expertise of TwinAutomation, which specified a FANUC M-20𝑖D/35 6-axis industrial robot to facilitate the palletisation of turf rolls. Mounting the robot to the rear of an existing harvester, the M-20𝑖D/35 is supported by integrated safety options that include FANUC DCS (Dual Safety Check) software.

Result

Heavy lifting and physical strain are now a distant memory at Green Services. The automated palletising system featuring the FANUC robot is today providing safe and productive operation. Palletising capacity increased to around 500 rolls per hour based on a 7 second cycle time, delivering a working time reduction of circa 45% and greater production flexibility.

Green Services

Image related to the success story GREEN SERVICES. FANUC Switzerland

Located around 5 km northwest of Winterthur in Switzerland, Green Services GmbH is led by founder and managing director Ernst Brandenberger and his son Marco. The company produces rolled turf for home gardens, playgrounds, parks, golf courses and sports fields. Green Services also has an agricultural business involving dairy and arable farming.

FIND OUT MORE ABOUT THE INTEGRATOR ON THIS PROJECT

How a Robot Became a Farmer

“Turf harvesting has always been a very demanding process, with each roll weighing around 15 kg,” states Ernst Brandenberger, founder and managing director of Green Services GmbH. “In line with our ethos of continuous improvement, we began looking for an automated solution that would ease the highly physical task of turf palletising.”

Green Services reached out to TwinAutomation GmbH, a Switzerland-based specialist in the design and manufacture of customised solutions for a wide range of industries. Offering full project management from initial concept to final commissioning, TwinAutomation regularly incorporates FANUC robots into its customer projects. Today, most of the machines built by the company feature robotics.

Robot palletising rolled turf

“We were very interested in this project from the outset because it was something totally different,” says Michael Studer, managing director of TwinAutomation.

Like many machine builders and system integrators, TwinAutomation usually focuses on industrial applications, where precision engineering, standard operating procedures and conformity are the norm. As a natural product, turf is different.  

“For example, the moisture content changes every day, which means that turf properties tend to fluctuate,” explains Mr Studer. “The rolling behaviour differs, as does the strength and firmness. Furthermore, vibrations from the harvester engine have a negative effect on palletisation.”  

It was clear that the turf palletising application at Green Services called for an extremely reliable robot in terms of control, performance and service life. With this thought in mind, TwinAutomation opted for a FANUC M-20𝑖D/35 6-axis industrial robot offering 35 kg payload and 1831 mm reach.

Michael Studer, Green Services
Citat declarație

Michael Studer

Managing Director TwinAutomation GmbH

“We prepared the FANUC robot with the gripper at our premises, with assembly and commissioning taking place at the site of Green Services. We mounted the robot inside an existing turf harvester and set about automating the palletising operation,” says Mr Studer.

TwinAutomation fitted various safety options to the vehicle, such as a powered drop-down security gate on the rear of vehicle that closes when the FANUC robot is in operation. Further support for safety comes courtesy of FANUC DCS (Dual Check Safety) software, so staff can work in complete safety.  

With the automation system now fully operational at Green Services, palletising capacity is around 500 rolls per hour based on a 7 second cycle time.  

FANUC Robot M-20iD/35 palletising of turf rolls

“Through this innovative approach we were able to save about 45% working time and provide massive physical relief for our staff,” reports a highly satisfied Mr Brandenberger. “We have also become more flexible in production.”  

Mr Brandenberger concludes by adding: “In our industry, when we say ‘in the field’ it usually means in operation at a manufacturing or process plant, but it’s adopted a very literal meaning in this project.”

Get Inspired

FANUC Success with Robots, ROBOSHOT and ROBODRILL - Erkul Cosmetics in Turkey benefits from FANUC's variety of products in order to improve quality and efficiency.

FANUC Case Studies

Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.