The compact and high-precision 3D laser scanner LS3D𝑖-A is designed for mass production requiring a very high laser welding process speed. The FANUC laser scanner can be seamlessly integrated with FANUC robots resulting in the highest synchronisation on the fly. It is possible to create both robot and scanner programs simultaneously in ROBOGUIDE, as well as set robot paths and laser output conditions automatically. A welding monitoring sensor (OCT), available as an option, can support real-time welding quality inspection.
Key Benefits
Model
Documents
Key Benefits
Benefits for Your Business
Transform Your Welding Process
Elevate your production with the FANUC Galvano Scanner, a key to optimising speed, accuracy, and quality in robotic and machining welding.
Ideal for Large 3D Projects
Excelling in complex, large-scale welding, this scanner is tailored for high-demand manufacturing, ensuring top-notch performance in 3D workpieces.
Efficient Synchronisation
Achieve seamless remote coordination with robots and welding machines, enhancing operational efficiency and precision.
Offline Programming and Simulation
Simultaneously create robot and scanner programmes in ROBOGUIDE and automatically set robot paths and laser output conditions.
240 mm x 240 mm (WD. = 400 mm), 300 mm x 300 mm (WD. = 500 mm to 600 mm)
Focal Position (Work Distance)
500 mm ± 100 mm
Optical Magnification
3.7x
Mass
Main unit: 22 kg
Documents
Download Additional Information
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.