grinding 
istock image
Electric wheel CNC grinding on steel structure produces colorful sparks
517997253
Metal Industry, Automobile Industry, Grind, Foundry, Photography, Metalwork, Grinding, Robot, Sheet Metal, Grinder, Color Image, Machine Part, Cutting, Working, Heat, Power, Action, Accuracy, Steel, Industry, Technology, Lighting Technique, Selective Focus, Close-up, Sparks, Fire, Laser, Workshop, Factory, Work Tool, Welding Torch, Manufacturing Equipment, Power Line, Equipment, cnc, machine tool, metal plate, High Powered, Machine, Disk, Metal, Industrial Manufacturing, Industrial Automation, Manufacturing Technology

Tornitura CNC

Grinding is a precision machining process using an abrasive wheel as a cutting tool to remove material from a workpiece. It achieves fine finishes and accurate dimensions, particularly on hard materials. The process involves a rotating abrasive wheel that shaves off material to reach the desired shape and size, and is essential for creating flat, cylindrical, or conical surfaces in modern manufacturing.

Lasciati ispirare

Ispirati ai successi degli altri clienti

Success story about the successful implementation of FANUC 31i-B5 control with 5-axis simultaneous machining at Metz. Metz is a specialist in regrinding of milling tools and production of special tools. FANUCs CNC and precise servo control provide very good surface quality. With intelligent 3D-simulation the tool programs can be checked before the machining.
METZ

Rettifica ad alta precisione

Quando si tratta di rettifica, un sistema di controllo affidabilita' e potenza può fare la differenza. Se a questo si aggiunge il collegamento in rete dell'intera operazione in stile Industria 4.0, anche i piccoli specialisti di utensili possono diventare estremamente competitivi.

Le nostre soluzioni per altre applicazioni

Close-up shot of machine cutting through metal
Machine cutting metal
Maching center is cutting drilling grinding metal sheet

Aumento dell'efficienza, della precisione e della produttività con le soluzioni FANUC per diverse applicazioni

Dalla robotica di alta precisione all'automazione intelligente, forniamo le soluzioni per elevare i vostri processi produttivi.