ROBOGUIDE: the ultimate offline programming and simulation software, tailored specifically for FANUC robots. With its cutting-edge technology, ROBOGUIDE empowers users to effortlessly create, programme, and simulate robots in 3D — eliminating the need for costly prototype setups. By harnessing the power of virtual robots, ROBOGUIDE enables you to visualise single- or multi-robot layouts with unmatched clarity, reducing risks and ensuring seamless installations. Experience the future of robotics today with FANUC ROBOGUIDE.
Any questions? Contact us today - we'd love to talk to you about FANUC ROBOGUIDE robot simulation software.
Free Trial
Key benefits
Key features
Plug-ins
Documents
Free Trial
Get Your Free Trial Version Here
Experience ROBOGUIDE for yourself and try our 30-day trial version.
Say goodbye to the costly need for physical prototypes and extensive trial-and-error on the production floor. ROBOGUIDE's virtual environment leads to significant savings in both time and resources.
Reduced Setup Time
ROBOGUIDE enables offline programming and testing, drastically reducing the time and effort needed to set up and deploy your robotic systems.
Enhanced Performance
Utilise ROBOGUIDE's analytical tools to assess and enhance the performance and efficiency of your robotic systems, fostering a culture of continuous improvement.
Energy Saving
Simulate your robot operations and reduce the need for physical prototypes. Utilise ROBOGUIDE to optimise robot paths for more energy-efficient and streamlined robotic operations.
Application Specific Plug-ins
Whether it’s welding, painting, handling, or palletising, ROBOGUIDE's versatile software supports a broad spectrum of applications, catering to a wide range of your industrial needs.
Accurate Simulation
Immerse in realistic simulations that accurately mimic robotic applications, including motion, program execution, and interaction with peripherals. The integration of CAD models into the simulation further aids in precise and detailed planning.
Simplified Safety Validation
Test and optimise your robotic operations safely within a virtual space. This proactive approach enhances safety by identifying and resolving potential issues before they manifest in the real world.
Key features
Features Designed for Your Success
Efficient Cell and Cycle Time Evaluation
Model cells and select the ideal robot for your needs with ROBOGUIDE. Its virtual controller accurately calculates, validates and optimises cycle times, ensuring optimal design.
Seamless CAD File Integration
Import CAD models to create accurate layouts and systems, complemented by automatic program generation for reduced manual input. Benefit from a vast library of common fixtures, conveyors, and tools, plus additional 3D shapes for custom creations, enhancing your CAD library and design capabilities.
Offline programming of Robots
Save significant time by programming robots offline with ROBOGUIDE before installation. This includes verifying robot trajectories and Dual Check Safety parameters, ready for direct transfer to the actual robot.
VR Support
Record the simulation of the robot system for later presentation and/or proposal uses in Virtual Reality (VR).
Simplified Setup of Complex Systems
Utilise ROBOGUIDE's adaptable templates for easy setup of auxiliary axes, positioners, and multigroup machines, with functionality testing to confirm cycle times and efficiency.
User-friendly Workcell Wizard and Browser
Navigate work cell development effortlessly with the Wizard for selecting robot models and controls, and the browser for easy access and modification of work cell details.
Plug-ins
ROBOGUIDE Software Plug-ins
ROBOGUIDE is also available with a number of application-specific software plug-ins. Whether it's deburring, handling, paint spraying, palletising or welding, every single motion-planning tool has been designed to improve productivity by eliminating the risk of error and reducing setup time.
HandlingPRO
As standard included HandlingPRO allows you to simulate and test material handling processes and to conduct feasibility studies for robotic applications, eliminating the need and cost of a physical prototype work cell setup. It's suitable for tasks like load/unload, packaging, assembly, and material removal. Key features include conveyor line tracking, machine modeling and programming as well as easy handling of CAD to ensure streamlined operations across various industrial applications.
SpotPRO
SpotPRO is a functional plugin for spot welding applications. It features an easy to use feature assistant to import huge numbers of spot points from CAD or list as well as to balance the task distribution between multiple robots while avoiding colliders at the same time.
WeldPro
WeldPRO is a simulation tool that revolutionises the way you approach welding processes. With its CAD to Path programming capability, WeldPRO enables you to automatically generate coordinated motion programs for multiple robot groups, complete with defined torch angles and process parameters. This powerful software not only streamlines program creation but also allows you to transfer these settings from the virtual workcell directly to the real robot, significantly reducing installation time.
PalletPRO
PalletPRO simulation software offers you a practical solution for building, debugging, and testing palletising applications offline. It allows you to create a workcell layout, infeed and pallet stations, slip sheet and pallet dispensers. Utilise the extensive built-in library of industry-standard patterns to create and visualise hundreds of unit loads in 3D. Plus, the data you generate in PalletPRO can be seamlessly downloaded to a real robot controller equipped with PalletTool software, bridging the gap between simulation and real-world execution.
𝑖RPickPRO
𝑖RPickPRO simulates high-speed pick and place applications with high levels of precision and efficiency. This advanced plug-in enables you to accurately model and test complex picking scenarios in a virtual environment.
ChamferingPRO
ChamferingPRO is an optimised plug-in for deburring applications. It provides an easy to use function based on the cad to path function. With the function of TP modify with vision snapshot and force control deburring package it can achieve a high level of automatic path generation.
PaintPRO
PaintPRO is your offline solution for simplifying robotic path teaching and paint process development. As an operator, you can effortlessly generate robot programmes by selecting the part's area to be painted and choosing from a variety of painting methods. PaintPRO offers specialised features for configuring paint gun displacement, spray size, overlap, paint pattern, speed, and gun trigger timing, ensuring precision and efficiency in your painting projects.
Documents
Download for Additional Information
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.