Experience the M-410 series, FANUC's heavy duty palletising specialist. Capable of handling loads up to 800 kg and reaching up to 3.2 metres, this series is uniquely designed for medium to heavy payloads. It offers a choice of 4 or 5 axis configurations, ensuring precision and flexibility for palletising tasks. Designed specifically to increase throughput on palletising operations, the M-410 Series is capable of multiple palletising configurations and features a large vertical work envelope. Drawing on years of experience in automation, the M-410 is not only versatile for different applications, but also easy to integrate into existing systems. Watch the video and discover the latest edition to the series. A four-axis palletising robot with an exclusive, class-leading speed for its size and payload, capable of 2,200 standard palletising cycles per hour with a payload of 110 kg.
Dovy Keukens is a real success story: from a start-up using a flax shed in 1980 to a 55,000 m2 state-of-the art production facility today with around 430 employees. This progressive manufacturer of custom kitchens is one of the most sophisticated around, and sitting at the heart of its production plant are several six-axis industrial robots from...
Specifying and acquiring an industrial robot is often a company’s first step on its journey to an automated future based on higher productivity and repeatability. However, partnering with a robot vendor that is able to offer the highest levels of customer support is paramount in order to achieve complete project success, from commissioning and t...
Taking on demanding palletising tasks is child's play for robots. For complex applications, well thought-out development and design ensure production efficiency and competitiveness.