When it comes to finding the right balance between high-precision, efficiency and cost, precision component manufacturer Vedos relies on FANUC’s ROBODRILL milling centers.
ROBODRILL milling centres rotate at 24,000 rpm to achieve high cutting speed.
Very stable and accurate machine that enables quick changeover.
Small components are produced with a high degree of precision.
Off-line programming and quality control.
Insights
Company
Story
Products
Insights
Key Insights from Task to Result
Task
Vedos Verspanende Techniek BV in Venlo focuses on the production of precision components for high-tech applications in sectors such as the medical or the semi-conductor industry.
Solution
Usage of ROBODRILL milling centres that rotate at 24,000 rpm to get a sufficiently high cutting speed using cutters of 1 mm or even less for mechanical components.
Result
FANUC ROBODRILL provides high efficiency levels that deliver more complex milling work for Vedos’ customers. Small components are produced with a high degree of precision, while off-line programming and quality control are guaranteed as well.
Company
Vedos
Since 1995, Vedos Verspanende Techniek BV has been producing precision metal and plastic products for high-quality mechanical engineering to customer specifications. In 2015, managing director Frank Siepel took over the company from his father. The emphasis at Vedos is the lathing of small parts with high precision.
Heroic tales from metallurgy are usually about big, heavy ingots and high splinter volumes. But the world of small, precision components also has specific challenges that require a high degree of specialisation. Vedos Verspanende Techniek BV in Venlo focuses on the production of precision components for high-tech applications in sectors such as the medical or the semi-conductor industry.
Vedos uses ROBODRILL milling centres that rotate at 24,000 rpm. This is necessary to still get a sufficiently high cutting speed using cutters of 1 mm or even less.
“We are specialised in precision mechanical components”, explains managing director Frank Siepel. “We make sealing rings of a few mm, small screws and other fasteners for applications where a very high precision is required. In electron microscopes, for example, all parts have to be perfectly smooth, with a roughness of less than 0.8. Every unevenness would result in inaccurate measurements in such a microscope."
“Because we work with small cutters, we need machines with a high rpm. The machinery must also be very stable and accurate so that we can quickly change over and yet be assured of the desired quality. ROBODRILL offers all that."
Frank Siepel
Managing Director
Vedos has 8 ROBODRILL machines manned by 5 operators. “The oldest ROBODRILL is now 10 years old and is still as precise as before," says Frank. Also important in the choice of FANUC is that the machines are very reasonably priced. “Because they are so long-lasting, the depreciation of the machine in itself is no big cost,” Frank Siepel points out.
Vedos gives a preference to multiple machines, rather than invest in complex machinery for finishing. “A 12-axis machine may perhaps save time in production but then you have to look out that that profit is not lost when configuring it," says Frank. “Ultimately, the cost price per product counts. If I can have two machines running, it is usually more efficient than if we did everything on a complex lathe with propelled tools."
“In order to obtain a smooth surface, we work with very small cutters. Then you also have small grooves that are easy to eliminate. A fast, dynamic machine such as the ROBODRILL is much more efficient than a large, complex multi-axis machine. It depends very much on the nature of the products and the number ordered. If the tolerance of the milling work compared to the lathing work has to be very precise, a combined machine makes sense. But if those tolerances are unrelated, we obtain a higher efficiency on multiple machines without compromising the accuracy.”
Products
Get Behind the Technology: Discover Related Products
Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.
CNC milling is a machining process that uses computer-controlled rotating cutting tools to remove material from a workpiece to create a desired shape. It is widely used for producing precision parts with complex geometries. The process involves securing the workpiece on a movable table and using various tools to cut, drill, and shape the material based on programmed instructions.