Automation never comes to a standstill. Even when duplicating a production cell, there is room for improvement such as optimised cycle times and reliability.
High process reliability due to service oriented and maintenance-friendly construction of robots.
Flexible cycle times with low failure rate.
Performance increased by 40% since introduction of first robot cell.
R-2000𝑖B/185L robot arm reach of more than 3 metres optimises machine unloading.
Insights
Company
Story
Products
Insights
Key Insights from Task to Result
Task
Automating manual processes in the production of electrical fittings for gas- and water supply systems to meet increased demand from customers around the world.
Solution
GF Wavin required technology that could provide fast, efficient and easy construction to achieve improved cycle times and satisfy the increase in demand.
Result
Automation of repetitive tasks and processes to guarantee better performances by using high-quality factory automation products including two large FANUC R-2000 robots and a small M-20𝑖A handling robot.
Company
GF Wavin
GF Wavin belongs to the GF group and is part of its biggest business unit Piping Systems. At its plant in Subingen, Switzerland, the company employs around 100 people and focusses on injection moulding of electrical fittings as well as the production of pipe components and connecting elements.
To meet the increased demand, GF Wavin decided to expand capacity by installing an additional injection moulding machine automated with FANUC robots. The design of the robots themselves was simple, as an existing system was duplicated, but this time with FANUC robots.
The new cell consists mainly of two Engel injection moulding machines, a winding machine, two large R-2000𝑖 robots and a small M-20𝑖A handling robot. One of the two large robots unloads the first injection moulding machine and places the blank in front of the winding machine. The M-20𝑖A handles the winding machine and fits another connector after winding. This connector directly provides the power for the subsequent welding of the components on the site.
The second large robot, a R-2000𝑖B/185L model, unloads the other injection moulding machine making use of its special reach of more than 3 metres. Only smaller quantities or complex packaging are still processed manually. Otherwise, the production process is fully automated. At the very end of the line an employee inspects and handles parts, which are already packed in a bag and labelled with a barcode.
The cell is controlled by a master PLC. A simple panel which is usually limited to switching on and off enables the operator to input important data. However, the cell integrator Paro has also carried out an update here and improved screen clarity and menu navigation.
FANUC robots fully live up to our technical requirements. They are fast, efficient and have an easy construction with which we can achieve fast cycle times. We chose FANUC robots because their service-oriented and maintenance-friendly construction is crucial for the running times of our machines all year round.
Andreas Pauli
Head of Georg Fischer Production Facility in Subingen
Even the operation of the old robot cell benefits from all the improvements of the new system. Plant manager Andreas Pauli says: "The fact that we have fewer problems overall is part of the ongoing improvement process.”
When it comes to cycle times, GF Wavin takes a proactive stance, as Thomas Ettlin, Head of BMP, explains: "We prefer to work a bit more slowly and spend two seconds on a cycle, which doubles our MTBF (mean time between failure)."
As the cell was planned as a capacity expansion, certain key data and design criteria were defined from the outset. For example, the same tools were to be used in cells 1 and 2. As process reliability was decisive, the cell layout was retained as far as possible.
In the ten years since the first robot cell for electrical fittings came on stream, performance has improved by 40%. "The better your command of the process, the more ‘control possibilities’ you have and the better the results", says Pauli. He adds: "Without automation, this site would no longer exist."
Products
Get Behind the Technology: Discover Related Products
Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.
Automise material handling with industrial robots to unlock numerous advantages for your business. Significantly enhance efficiency and productivity by reducing the time and effort required for manual handling. Let robots operate continuously without fatigue to ensure consistent performance and minimise errors, leading to higher throughput and faster processing times.
Automate machine tending with robots to significantly enhance your production by providing superior accuracy and continuous operation, unlike manual tending. Increase efficiency, achieve consistent output, and reduce labour costs and add substantial value to your entire production process.