AGFRA

FANUC Robots Automate Precise Automotive Process

Automotive applications are among the most demanding automation tasks across all of industry. Sure enough, fast axis speeds and high productivity are key metrics, but in this particular project, precision and repeatability were also high on the list of priorities. With so many demands, it was FANUC industrial robots that stepped up to the mark.
Success Story featuring Spanish customer AGFRA about robots. 
Duration: 2:24
English

Key Insights from Task to Result

Task

Automation specialist AGFRA was tasked with developing four robotic cells that feed, insert and weld plastic clips for an automotive client. To help turn this concept into reality, the company needed to specify the optimal industrial robots. Among many prerequisites was the need for precise dimensional and geometric positioning during the process cycle.

Solution

AGFRA found its perfect solution in the FANUC M-20𝑖D/25 six-axis industrial robot. The four robotic cells are divided into two typologies: two cells with three FANUC robots; and the other two featuring two FANUC robots.

Result

FANUC M-20𝑖D/25 robots work across the four cells delivering assembled and welded plastic parts for the automotive customer. Key to project success is the rigid design of the M-20𝑖D/25 robots, which translates into repeatability of ±0.02 mm.

AGFRA

Success Story AFGRA pictures and media

AGFRA specialises in the design, development, manufacture and commissioning of production lines and robotic cells for clients in a wide variety of sectors, including automotive, consumer electronics, life sciences, heavy industry, renewable energy and food. With decades of experience in industrial automation, the company has implemented projects on five continents, many involving complete robotic assembly lines. Located at Silla, just south of Valencia, Spain, AGFRA’s state-of-the-art 2,500 m2 facilities are home to a multidisciplinary team of highly skilled mechanical, electrical and software engineers.

FIND OUT MORE ABOUT AGFRA

FANUC and AGFRA: Brothers in (Robot) Arm

Although formed in 1968, it was in 2002 that a new phase began in the evolution of AGFRA. The company used its engineering and industrial experience to move into the design and manufacture of complete robotic cells for processes such as welding and the application of adhesives. Today, one of the mantras at AGFRA is a desire to keep pushing the limits of innovation.

“Due to the growing importance of robotics in the early 2000s, we decided to apply our expertise in this field,” says José Vicente Aguilar, CEO at AGFRA.

Success Story AFGRA pictures and media
Devis de témoignages

José Vicente Aguilar

CEO AGFRA

“In the future, we think many dedicated machines that currently exist across industry will be replaced by robotic cells.”

A recent case in point involves the design and configuration of four robotic cells for a client of AGFRA in the automotive sector.

“This four cell project divided into two typologies: two with three robots; and two cells featuring two robots,” explains AGFRA Project Co-ordinator Guillermo Piqueras. “We opted for FANUC M-20𝑖D/25 industrial robots in all four cells. These advanced robots feed, insert and weld plastic clips for an automotive product. Operations take place autonomously, with the robots performing precise dimensional and geometric positioning throughout the cycle.”

Success Story AFGRA pictures and media

Offering high performance in a small footprint, the FANUC M-20𝑖D/25 (25 kg maximum payload) is ideal for component handling and positioning in crowded factory environments. It features a compact arm and wrist that offers high axis speeds and motion performance. With an active stroke of 1,831 mm, the six-axis M-20𝑖D/25 industrial robot provides a generous working envelope, with its rigid design translating into repeatability of ±0.02 mm. To prevent snagging and improve reliability, cable routing is internal.

By combining performance with reliability, the FANUC M-20𝑖D/25 maximises throughput, leading to higher profitability, particularly with support and advice from FANUC.

“One of the main reasons we work with FANUC is the level of technical support available,” says Aguilar. “In addition, FANUC robots are capable of achieving high work dynamics that support shorter lead times, thus adapting very well to the needs of our customers.

 

Get Behind the Technology: Discover Related Products

Get Inspired

FANUC Success with Robots, ROBOSHOT and ROBODRILL - Erkul Cosmetics in Turkey benefits from FANUC's variety of products in order to improve quality and efficiency.

FANUC Case Studies

Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.