The FANUC R-2000/220U-25C is a upside-down robot ideally suited to any number of heavy handling jobs.

R-2000𝑖C/220U

The R-2000𝑖C/220U robot has a unique upside-down configuration and 6-axis flexibility, maximising space utilisation while delivering unparalleled performance. Perfect for confined spaces, it offers high levels of precision and a massive 220 kg payload capacity. Whether mounted on the ceiling or integrated into cells where space is at a premium, the R-2000𝑖C/220U excels in efficiency and reliability.
Robot Payload
220 kg
Robot Reach
2518 mm
Axes
6

Benefits for Your Business

Pictogram for Footprint (Robot) in black. SVG format.

Space Saving Design

Maximise floor space and avoid the risk of collision by mounting this robot on the ceiling. This smart feature enables several robots to work together in close proximity with shortened cycle times.
Pictogram for Payload Top Mounted (Robot) in black. SVG format.

Strong and Precise

Handle and process large workpieces up to 220 kg while being mounted at the ceiling. Achieve high levels of preciseness with a powerful and strong wrist.
Pictogram for Easy Integration (Robot) in black. SVG format.

Minimised Risk of Interference

Prevent snagging and interference with integrated services in the robot arm such as motor, I/O and compressed air.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Ceiling mount
Yes
General attributes
Robot Payload
220 kg
Robot Reach
2518 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Success story about the successful implementation of FANUC CNC and FANUC robot R-200iC/210L at the Slovenian company Mikron Plus.

R-2000 Series

The industry leader for nearly any application requiring heavy payload robots. Explore our R-2000 Series now!

Get Inspired