The FANUC R-2000/210F-25C Wash is a high performer robot for wet environments.

R-2000𝑖C/210WE Wash

The R-2000𝑖C/210WE is a powerful and robust 6-axis robot designed to operate in harsh environments. With IP67 protection as standard, it is resistant to wet, dusty, or dirty conditions, making it ideal for demanding tasks. Its fully washable design, featuring special anti-corrosion protection on the reducer and outer surface, ensures long-term durability. Capable of lifting 210 kg, this model is perfect for industries requiring high reliability and performance in tough conditions.
Robot Payload
210 kg
Robot Reach
2450 mm
Axes
6

Benefits for Your Business

Pictogram for Payload (Robot) in black. SVG format.

High Performer

Carry work pieces or cleaning tools with payloads up to 210 kg with one of the strongest robots for wash environments.
Pictogram for

100 % Waterproof

Meet the requirements of wash environments with this powerful wash robot featuring a completely sealed design with IP67 rating.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Extremely Robust

Benefit from a special anti-corrosion protection applied to the reducer and the outer surface. Effortlessly withstand the high pressures and unpredictable forces of the washing process.
FANUC Servo Learning Oscillation function increases production quality.

Resistant to Moisture and Detergents

Confidently use a diversity of detergents and disinfectants and your individual detergents can even be tested for compatibility if required.
Pictogram for Easy Integration (Robot) in black. SVG format.

Minimised Risk of Interference

Reduce the risk of interferences and benefit from all internal services such as cables, air pipes, etc. being safely housed in a robust, flexible hose and also being purged with air.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
General attributes
Robot Payload
210 kg
Robot Reach
2450 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Success story about the successful implementation of FANUC CNC and FANUC robot R-200iC/210L at the Slovenian company Mikron Plus.

R-2000 Series

The industry leader for nearly any application requiring heavy payload robots. Explore our R-2000 Series now!

Get Inspired