The FANUC R-2000/210F-31C is a 6-axis articulated arm robot ideally suited to any number of heavy handling jobs.

R-2000𝑖C/210L

The R-2000𝑖C/210L is a 6-axis robot with exceptional rigidity and a massive payload capacity of 210 kg. With an extended reach of 3100 mm, this robot offers ultimate flexibility, enabling efficient operation across a wide range of applications. Its compact footprint ensures efficient use of floor space, making it perfect for automotive applications such as spot welding.
Robot Payload
210 kg
Robot Reach
3100 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Robot Reach (Robot) in black. SVG format.

Extreme Flexibility

Move heavy payloads within a large envelope of up to 3100 mm. This makes it the right choice for high payload applications where excellent repeatability is required.
Pictogram for Footprint (Robot) in black. SVG format.

Space-Saving Design

Save floor space and make efficient use of your production floor with this lightweight and compact design. Maximise space and have robots working closely together.
Pictogram for Miscellaneous-Fast in black, svg format

Fast Operation

Boost your productivity and achieve excellent cycle times thanks to a thin wrist – perfect for high-speed spot welding applications.
Icon for Robot Wrist. SVG

The Spot Welding Specialist

Catering for all available spot welding options, this model is your proven choice for maximum performance and system uptimes. Benefit from easy installation and a space saving design.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP56
Mounting Position
Floor
Yes
General attributes
Robot Payload
210 kg
Robot Reach
3100 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Success story about the successful implementation of FANUC CNC and FANUC robot R-200iC/210L at the Slovenian company Mikron Plus.

R-2000 Series

The industry leader for nearly any application requiring heavy payload robots. Explore our R-2000 Series now!

Get Inspired

Get Inspiration from Other's Success

Success story of successful implementation of FANUC 410iC palletising robot at the Bulgarian dairy company ELVI by SimLogic Ltd.
SIMLOGIC

Robots in Dairy Production

Taking on demanding palletising tasks is child's play for robots. For complex applications, well thought-out development and design ensure production efficiency and competitiveness.

Success story about the successful implementation of FANUC CNC and FANUC robot R-200iC/210L at the Slovenian company Mikron Plus.
Mikron Plus

Automating the Machining of Large Ring-Shaped Bearings with Robots

A robotic cell was created to machine large ring-shaped bearings. A FANUC R-2000𝑖C/210L robot, with a 210-kg capacity and 3D Vision Sensor, loads and unloads rings into a vertical CNC lathe. Mikron Plus used FANUC's CNC Servo Learning Oscillation to break long chips into smaller pieces. This solution increased productivity, reduced costs, and ensured high accuracy and quality while minimising labour dependency.