The FANUC R-2000/210F-27C is a 6-axis articulated arm robot ideally suited to any number of heavy handling jobs.

R-2000𝑖C/210F

The R-2000𝑖C/210F is a 6-axis robot engineered as an all-rounder for handling heavy payloads up to 210 kg. This model features a slim wrist design, that provides excellent cycle times for efficient operations. Its compact form factor is specifically designed to maximise space utilisation, allowing it to operate in close proximity to other robots. Catering for all available spot welding options, this robot is an excellent spot welding specialist.
Robot Payload
210 kg
Robot Reach
2655 mm
Axes
6

Benefits for Your Business

Pictogram for Payload (Robot) in black. SVG format.

Ultra-heavy Lifter

Tackle demanding material handling tasks across various industries with this massive payload capacity.
Pictogram for Footprint (Robot) in black. SVG format.

Space-Saving Design

Save floor space and make efficient use of your production floor with this lightweight and compact design. Maximise space and have robots working closely together.
Icon for Robot Wrist. SVG

The Spot Welding Specialist

Catering for all available spot welding options, this model is your proven choice for maximum performance and system uptimes. Benefit from easy installation and a space saving design.
Pictogram for Miscellaneous-Fast in black, svg format

Fast Operation

Boost your productivity and achieve excellent cycle times thanks to a thin wrist – perfect for high-speed spot welding applications.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP56
Mounting Position
Floor
Yes
General attributes
Robot Payload
210 kg
Robot Reach
2655 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Success story about the successful implementation of FANUC CNC and FANUC robot R-200iC/210L at the Slovenian company Mikron Plus.

R-2000 Series

The industry leader for nearly any application requiring heavy payload robots. Explore our R-2000 Series now!

Get Inspired