The FANUC R-2000/125F-31C is a 6-axis articulated arm robot ideally suited to any number of heavy handling jobs.

R-2000𝑖C/125L

The R-2000𝑖C/125L is a 6-axis robot designed as a long arm all-rounder for high-payload applications requiring excellent repeatability. With an extended reach of 3100 mm, this robot offers ultimate flexibility, enabling efficient operation across a wide range of applications. Its design combines robust performance with unparalleled reach, making it the ideal solution for tasks requiring extended range without compromising on precision or efficiency.
Robot Payload
125 kg
Robot Reach
3100 mm
Axes
6

Benefits for Your Business

Pictogram for Robot Reach (Robot) in black. SVG format.

Extreme Flexibility

Move heavy payloads within a large envelope of up to 3100 mm. This makes it the right choice for high payload applications where excellent repeatability is required.
Pictogram for Miscellaneous-Fast in black, svg format

Fast Operation

Boost your productivity and achieve excellent cycle times thanks to a thin wrist – perfect for high-speed spot welding applications.
Pictogram for Footprint (Robot) in black. SVG format.

Space-Saving Design

Save floor space and make efficient use of your production floor with this lightweight and compact design. Maximise space and have robots working closely together.
Icon for Robot Wrist. SVG

The Spot Welding Specialist

Catering for all available spot welding options, this model is your proven choice for maximum performance and system uptimes. Benefit from easy installation and a space saving design.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP56
Mounting Position
Floor
Yes
General attributes
Robot Payload
125 kg
Robot Reach
3100 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Success story about the successful implementation of FANUC CNC and FANUC robot R-200iC/210L at the Slovenian company Mikron Plus.

R-2000 Series

The industry leader for nearly any application requiring heavy payload robots. Explore our R-2000 Series now!

Get Inspired