The FANUC ROBODRILL Rotary Tables are an essential addition to multi-sided machining. These DDR rotary tables offer a direct drive mechanism, ensuring exceptional speed and precision. They are highly wear-resistant, reducing maintenance costs, and provide unbeatable value for money. Elevate your machining capabilities with the FANUC ROBODRILL Rotary Tables and experience a new level of performance and efficiency.
Key Benefits
Models
Options
Key Benefits
Benefits for Your Business
Exceptional Precision
The FANUC ROBODRILL Rotary Tables offer unmatched precision, ensuring that even the most intricate machining tasks are executed flawlessly.
Reduced Maintenance Costs
These rotary tables are highly wear-resistant, resulting in minimal downtime and lower maintenance expenses, making them a cost-effective choice for manufacturers.
Superior Value for Money
With their direct drive mechanism and outstanding performance and stiffness, FANUC ROBODRILL Rotary Tables provide unbeatable value, enhancing productivity without breaking the bank.
Models
The Right Solution for Your Business
DDR𝑖B
Enhanced by its direct-drive motor and heightened rigidity, the FANUC ROBODRILL DDR𝑖B seamlessly integrates as the ideal additional axis for your ROBODRILL machine. Enjoy benefits such as lightning-fast indexing in just 0.55 seconds (including unclamping and clamping), and an impressive clamp torque of 700Nm. With its exceptional precision and reliability, the DDR𝑖B delivers unparalleled value for your investment.
DDR-T𝑖B
Explore the FANUC ROBODRILL DDR-T𝑖B – your solution for handling parts weighing up to 200 kg with ease. Depending on your specific application requirements, we can enhance your ROBODRILL with the robust DDR-T trunnion system, which encompasses all the advantages of the DDR rotary table, complete with a support spindle and L-brackets. This system's heightened rigidity guarantees even greater machining precision, requiring only the addition of a fixture plate to get started. Moreover, the DDR-T𝑖B's smart design ensures that the X-axis travel remains consistent with the 3-axis configuration. Plus, with a formidable clamp torque of 1100 Nm, it's ready to tackle your heavy-duty machining needs.
DDR-HS𝑖B
Experience the power of high-speed, high-precision turning with the FANUC DDR-HS𝑖B rotary table. Designed to integrate seamlessly with your FANUC CNC, the DDR-HS𝑖B unlocks the full potential of turning functions. Get unmatched indexing accuracy, powerful clamping force on par with the DDR𝑖B model, and a user-friendly setup process with automatic servo parameter adjustment based on your workload.
Options
Automatic Clamping/Unclamping Function for DDR
The automatic clamping/unclamping function for DDR brings several advantages to the machining process.
This feature operates by automatically unclamping the DDR when a positioning command is executed and subsequently clamping it once the DDR indexing is completed. It even allows for overlapping clamping and concurrent positioning movement of other axes.
DDR-T – Trunnion system with DDR
The highly rigid DDR-T trunnion system combines the benefits of the DDR rotary table with a tail support and L-brackets. This advanced design improves rigidity, allowing you to achieve even higher degrees of machining accuracy.
This innovative solution is designed to reduce cycle times, increase productivity, and efficiently handle turnover positioning requirements.
Effortless Fixture Plate Integration
Adding a fixture plate is all it takes to elevate your precision machining. The DDR-T's practical design ensures that your existing X-axis travel remains consistent with the 3-axis design, making the integration process seamless.
Rotary Joint (DDR𝑖B Side)
Enhance your setup's versatility with a rotary joint on the DDR𝑖B side.
Rotary Joint (Tail Support Side)
Further optimise your machining capabilities with a rotary joint on the tail support side.