Our industry leader in payload, reach and axis speed, the M-20 Series benefits from up to 2 m in reach and can handle up to 35 kg. Strong yet reasonably light, this 6-axis machine's exceptional design incorporates the benefits of a hollow upper arm without compromising performance. Ideal for multi-material handling, the M-20 makes a great choice for tasks involving medium payloads.
Heavy lifting and physical strain are now a distant memory at Green Services. The automated palletising system featuring the FANUC robot is today providing safe and productive operation.
Automotive applications are among the most demanding automation tasks across all of industry. Sure enough, fast axis speeds and high productivity are key metrics, but in this particular project, precision and repeatability were also high on the list of priorities. With so many demands, it was FANUC industrial robots that stepped up to the mark.
Automation never comes to a standstill. Even when duplicating a production cell, there is room for improvement such as optimised cycle times and reliability.
Unsupervised production and easy remote management is the dream of many manufacturing companies. Gnutti Transfer took on the challenge of creating a highly automated production unit with a flexible unit architecture.
The co-operation between FANUC and extractor hood manufacturer Silverline, which started with a special automated bonding project in 2015, has led to a total of 17 robots working across the company’s factory in Turkey. FANUC regularly sees this kind of outcome, where taking the initial leap into robot investment leads to an almost immediate real...
Automating the full minting process from individual coins to finished palletised boxes is no mean feat. However, that was the task facing Swissmint, the Federal Mint of Switzerland. To make this complex concept a reality, Swissmint deploys high-performance FANUC robots in tasks that include pick and place, assembly of boxes and palletisation.
In a fast-moving fresh-food distribution plant, efficiency through automated packing operations is paramount to keep pace with demand. As a by-product of this approach, robot adopters also gain from less physical strain for employees, gentler handling of delicate produce like fruit and vegetables, and more a uniform and repeatable process. Among...
In the manufacture of popular household appliances such as coffee grinders, a number of prerequisites determine production success. For instance, only clearly structured, efficient and target-orientated processes will result in the required levels of production reliability. Achieving this ambition becomes significantly more realistic using autom...