zveřejněno na 06.09.2024

FANUC Injects a New Dimension into Moulding Processes at FAKUMA 2024

All-electric ROBOSHOT turns 40 amid continuous innovation drive
FAKUMA 2023. LSR for opticals. M-20iD/25 ROBOSHOT α-S150iB LSR

FANUC is celebrating the 40th anniversary of its high-performance ROBOSHOT fully electric injection moulding machine. The enduring appeal of ROBOSHOT, alongside FANUC's long-standing experience and continuous innovation in the field of injection moulding, will receive a full showcase at the FAKUMA 2024 exhibition in Friedrichshafen (15-19 October). On booth B3-3211, FANUC is set to present the latest solutions in injection moulding technology and automation, with particular focus on sustainability, energy efficiency, compact design, reliability and the industry's lowest total cost of ownership (TCO).

Among many highlights will be a fully automated production cell demonstrating the efficient and precise processing of sustainable biopolymers. Comprising a ROBOSHOT 𝛼-S150𝑖B with a clamping force of 150 tons and an LR-10𝑖A compact 6-axis robot, this example of seamless cell integration will show how moulding shops can increase their output significantly. Longitudinally mounted on an additional linear axis, the complete footprint of the exhibit has been minimised.