ARC Mate 50𝑖D/7L

The ARC Mate 50𝑖D/7L is a versatile arc welding robot designed to elevate industrial welding operations. Offering a reach of up to 911 mm and 6-axis flexibility, this robust yet lightweight robot offers precision and efficiency. Its compact design ensures easy integration into existing workflows. With a robust 7 kg payload capacity and standard IP67 protection (optional IP69K available), it excels in harsh working environments.
Robot Payload
7 kg
Robot Reach
911 mm
Axes
6

Benefits for Your Business

Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Integration

Simplify integration and reduce costs thanks to a lightweight and compact design - an easy to integrate solution for welding applications.
Pictogram for Work envelope (Robot) in black. SVG format.

Large Work Envelope

Extend your work area and increase flexibility thanks to the flip over capability.
Pictogram for Proven Technology (Miscellaneous) in black. SVG format.

Great Repeatability for Ultimate Accuracy

Benefit from a high repeatability of +/- 0.01 mm combined with a payload of 7 kg for an easy to integrate solution for low payload welding applications.
Pictogram for Protection ISO (Robot) in black. SVG format.

Standard IP67

Ideal for dirty welding or cutting applications, the IP67 protection on the wrist axes protects the robot from moisture and dust and the extra smooth surfaces minimise spatter.
Pictogram for

Optional IP69K

Withstand high pressure steam cleaning with the optional IP69K protection for body, wrist and robot arm.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP67/IP69K
Wrist & J3 arm standard/optional
IP67/IP69K
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
default
Robot Payload
7 kg
Robot Reach
911 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

The FANUC ARC Mate/12-14D is a robot specifically designed for arc welding.

ARC Mate Series

Purpose built for arc welding applications. Explore our ARC Mate Series now!

Get Inspired